LTC1AER024KN000010
309AA00026A
Tools309AA00026A Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 2.800 |
| Product height mm | 71.120 |
| Product length in | 2.030 |
| Product length mm | 51.562 |
| Product width in | 1.820 |
| Product width mm | 46.228 |