Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Coil connector | DEUTSCH M, DT04-2P, ON LEADS | Deutsch male, DT04-2P, on wire leads |
| Coil duty rating | CONT. 85 TO 110% NOM VOLTAGE | Continuous from 85% to 110% of nominal voltage |
| Function | SOLENOID COIL | Solenoid Coil |
| Model Code 1 | LTC2AGL012KN000010 | |
| Product height in | 2.600 | |
| Product height mm | 66.040 | |
| Product length in | 2.000 | |
| Product length mm | 50.800 | |
| Product width in | 1.800 | |
| Product width mm | 45.720 | |
| Voltage rating | 12 | 12 V |
| Voltage type | DC | DC |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
![Vickers by Danfoss Coils 300AA00346A [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F319053%2FID463022740561-0101_preview.jpg&w=1920&q=75)