LTC2AGL024KN000010
309AA00042A
Tools309AA00042A Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 2.600 |
| Product height mm | 66.040 |
| Product length in | 2.000 |
| Product length mm | 50.800 |
| Product width in | 1.800 |
| Product width mm | 45.720 |