Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Coil connector | Metri-Pack 150 male, on wire leads |
| Coil duty rating | Continous for 100% of nominal voltage of +/-10 % |
| Coil encapsulent | Glass filled nylon |
| Environmental protection | IP65 |
| Function | Solenoid Coil |
| Has flying Leads | Flying Leads |
| Hazardous Environmental Rating | No |
| Model Code 1 | C16-FP-12-19 |
| Operating temperature | -30°C (-22 F) to 155°C (+311 F) |
| Special features | None |
| Voltage rating | 12 V |
| Voltage type | DC |