Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Model Code 1 | C13-DM-12-22-UND |
| Product height in | 1.420 |
| Product height mm | 36.068 |
| Product length in | 1.880 |
| Product length mm | 47.752 |
| Product width in | 1.500 |
| Product width mm | 38.100 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |