Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hydraulic valves
Cartridge valves
Coils and electronics
400AA00036A
C13F24/14 COIL 24 VDC 14 WATT F
400AA00036A
Tools
Add to comparison
Add to comparison
400AA00036A
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
1.420
Product height mm
36.068
Product length in
1.880
Product length mm
47.752
Product width in
1.500
Product width mm
38.100