Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hydraulic valves
Cartridge valves
Coils and electronics
400AA00039A
C13H12/14 COIL 12VDC 14WATT, C13-H-12-14
400AA00039A
Model code:
C13-H-12-14
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
400AA00039A
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Model Code 1
C13-H-12-14
Product height in
1.420
Product height mm
36.068
Product length in
1.880
Product length mm
47.752
Product width in
1.500
Product width mm
38.100