Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hydraulic valves
Cartridge valves
Coils and electronics
400AA00046A
C16A12/19 BI-D COIL 12VDC 19 WATT
400AA00046A
Tools
Add to comparison
Add to comparison
400AA00046A
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
1.400
Product height mm
35.560
Product length in
1.930
Product length mm
49.022
Product width in
1.970
Product width mm
50.038