Vickers by Danfoss Coils 02-362105 [RIGHT]

C16DM12/19(21) Bi D COIL 12VDC 21W M

400AA00048A


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Product height in1.400
Product height mm35.560
Product length in1.930
Product length mm49.022
Product width in1.970
Product width mm50.038

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm