Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Coil connector | DIN or DIN 43650 or DIN 43650-A |
| Coil duty rating | Continuous from 85% to 110% of nominal voltage |
| Coil encapsulent | Glass filled nylon |
| Function | Solenoid Coil |
| Has flying Leads | Integrated |
| Model Code 1 | C16-H-110-29 |
| Operating temperature | 100 C |
| Product height in | 1.400 |
| Product height mm | 35.560 |
| Product length in | 1.930 |
| Product length mm | 49.022 |
| Product width in | 1.970 |
| Product width mm | 50.038 |
| Style | Toughcoil |
| Voltage rating | 100 V |
| Voltage type | AC |