Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Coil connector | Deutsch male |
| Coil duty rating | Continuous from 85% to 110% of nominal voltage |
| Coil encapsulent | Glass filled nylon |
| Function | Solenoid Coil |
| Has flying Leads | Integrated |
| Model Code 1 | C13-DM-12-14-BID |
| Operating temperature | 100 C |
| Product height in | 1.420 |
| Product height mm | 36.068 |
| Product length in | 1.880 |
| Product length mm | 47.752 |
| Product width in | 1.500 |
| Product width mm | 38.100 |
| Style | Toughcoil |
| Voltage rating | 12 V |
| Voltage type | DC |