Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Coil connector | DIN or DIN 43650 or DIN 43650-A |
| Coil duty rating | Continuous from 85% to 110% of nominal voltage |
| Coil encapsulent | Glass filled nylon |
| Function | Solenoid Coil |
| Has flying Leads | Integrated |
| Model Code 1 | C16-DM-12-29-BID |
| Operating temperature | 100 C |
| Product height in | 1.400 |
| Product height mm | 35.560 |
| Product length in | 1.930 |
| Product length mm | 49.022 |
| Product width in | 1.970 |
| Product width mm | 50.038 |
| Style | Toughcoil |
| Voltage rating | 12 V |
| Voltage type | DC |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
![Vickers by Danfoss Coils 02-362105 [LEFT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318054%2FID463022680207-0101_preview.jpg&w=1920&q=75)