Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hydraulic valves
Cartridge valves
Coils and electronics
400AA00205A
C13A24/14 BI-D COIL 24V MOULDED AMP
400AA00205A
Tools
Add to comparison
Add to comparison
400AA00205A
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
1.970
Product height mm
50.038
Product length in
1.970
Product length mm
50.038
Product width in
1.400
Product width mm
35.560