Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hydraulic valves
Cartridge valves
Coils and electronics
6034440-002
MCSC024DGE00
6034440-002
Where to buy
Export PDF
Tools
Add to comparison
6034440-002
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
2.100
Product height mm
53.340
Product length in
2.210
Product length mm
56.134
Product width in
1.739
Product width mm
44.171