Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Coil connector | WEATHER-PACK F, ON WIRE LEADS | Weather-pack (Packard) female, on wire leads |
| Coil duty rating | CONT.100% NOM VOLTAGE +/-10% | Continous for 100% of nominal voltage of +/-10 % |
| Coil encapsulent | GLASS FILLED NYLON | Glass filled nylon |
| Function | SOLENOID COIL | Solenoid Coil |
| Has flying Leads | FLYING LEADS | Flying Leads |
| Model Code 1 | MCSC012DCE05 D13-2074P-395-C | |
| Operating temperature | 100 C | 100 C |
| Product height in | 8.430 | |
| Product height mm | 214.122 | |
| Product length in | 2.200 | |
| Product length mm | 55.880 | |
| Product width in | 1.700 | |
| Product width mm | 43.180 | |
| Voltage rating | 12 | 12 V |
| Voltage type | DC | DC |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |