Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Coil duty rating | Continuous from 85% to 110% of nominal voltage |
| Has flying Leads | Integrated |
| Product height in | 1.560 |
| Product height mm | 39.624 |
| Product length in | 1.630 |
| Product length mm | 41.402 |
| Product width in | 1.430 |
| Product width mm | 36.322 |
| Voltage rating | 24 V |
| Voltage type | DC |