Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Coil connector | Flying leads or leads |
| Coil duty rating | Continuous from 85% to 110% of nominal voltage |
| Coil encapsulent | Glass filled nylon |
| Function | Solenoid Coil |
| Has flying Leads | Integrated |
| Operating temperature | 100 C |
| Product height in | 1.510 |
| Product height mm | 38.354 |
| Product length in | 2.240 |
| Product length mm | 56.896 |
| Product width in | 1.510 |
| Product width mm | 38.354 |
| Style | Toughcoil |
| Voltage rating | 30 V |
| Voltage type | DC |
![Vickers by Danfoss Coils 02-365608 [LEFT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318077%2FID463022680210-0101_preview.jpg&w=1920&q=75)