Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Coil connector | Deutsch male, DT04-2P, on wire leads |
| Coil duty rating | Continuous from 85% to 110% of nominal voltage |
| Function | Solenoid Coil |
| Product height in | 1.420 |
| Product height mm | 36.068 |
| Product length in | 2.180 |
| Product length mm | 55.372 |
| Product width in | 1.420 |
| Product width mm | 36.068 |
| Style | Toughcoil |
| Voltage rating | 24 V |
| Voltage type | DC |
![Vickers by Danfoss Coils 02-362105 [LEFT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318054%2FID463022680207-0101_preview.jpg&w=1920&q=75)