Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Installation type | Screw-in Cartridge |
| Model Code 1 | PTS1-10-6T-160 |
| Product height in | 4.250 |
| Product height mm | 107.950 |
| Product length in | 3.000 |
| Product length mm | 76.200 |
| Product width in | 2.000 |
| Product width mm | 50.800 |
