Product specifications
Characteristic | Value |
|---|---|
| Actuation option | None |
| Adjustment type | Lever (3-position detent) |
| Brand | Danfoss |
| Cavity | C-10-3 |
| Detent option | Yes |
| Flow rate GPM | 6.00 |
| Flow rate LPM | 23.000 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Manual semi-rotary valve |
| Housing | No |
| Housing material | None |
| Installation type | Screw-in Cartridge |
| Leakage | 328 cc/min |
| Model Code 1 | MRV3-10-V-D-0 |
| Number of housing ports | 3 |
| Number of valve ports | 3 |
| Operating temperature | -40 C to 120 C (-40 to 248 F) |
| Operation | Direct acting |
| Port Size | None |
| Port Type | Cartridge Only |
| Pressure rating BAR | 210.00 |
| Pressure rating PSI | 3000.00 |
| Product height in | 1.650 |
| Product height mm | 41.910 |
| Product length in | 3.260 |
| Product length mm | 82.804 |
| Product width in | 1.650 |
| Product width mm | 41.910 |
| Recommended filtration level | 18/16/13 |
| Seal type | Viton |
| Style | 3-Way 3-Position |
| Torque into aluminium cavity | 47-54 Nm |
| Torque into steel cavity | 68-75 Nm |
