Product specifications
Characteristic | Value |
|---|---|
| Actuation option | None |
| Adjustment type | Lever (3-position detent) |
| Brand | Danfoss |
| Cavity | C-10-4 |
| Detent option | Yes |
| Flow rate GPM | 3.00 |
| Flow rate LPM | 11.000 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Manual semi-rotary valve |
| Housing | Yes |
| Housing material | Aluminum |
| Installation type | Screw-in Cartridge |
| Leakage | 164 cc/min |
| Model Code 1 | MRV5-10-D-A-6T |
| Number of housing ports | 4 |
| Number of valve ports | 4 |
| Operating temperature | -40 C to 120 C (-40 to 248 F) |
| Operation | Direct acting |
| Port size | 3/8" |
| Port type | SAE |
| Pressure rating BAR | 210.00 |
| Pressure rating PSI | 3000.00 |
| Product height in | 4.630 |
| Product height mm | 117.602 |
| Product length in | 3.000 |
| Product length mm | 76.200 |
| Product width in | 2.000 |
| Product width mm | 50.800 |
| Recommended filtration level | 18/16/13 |
| Seal type | Buna-N |
| Style | 4-Way 3-Position |
| Torque into aluminium cavity | 47-54 Nm |
| Torque into steel cavity | 68-75 Nm |
