Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Installation type | Screw-in Cartridge |
| Model Code 1 | PTS3-10-6H-80 |
| Product height in | 5.000 |
| Product height mm | 127.000 |
| Product length in | 3.000 |
| Product length mm | 76.200 |
| Product width in | 2.000 |
| Product width mm | 50.800 |
