Product specifications
Characteristic | Value |
|---|---|
| Installation type | Screw-in Cartridge |
| Model Code 1 | MRV6-10-E-0 |
| Product height in | 4.000 |
| Product height mm | 101.600 |
| Product length in | 4.700 |
| Product length mm | 119.380 |
| Product width in | 1.600 |
| Product width mm | 40.640 |
