Product specifications
Characteristic | Value |
|---|---|
| Actuation option | None |
| Brand | Danfoss |
| Detent option | No |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Pilot to shift valve |
| Installation type | Screw-in Cartridge |
| Model Code 1 | PTS3-6474 |
| Operating temperature | -40 C to 120 C (-40 to 248 F) |
| Operation | Pilot operated |
| Recommended filtration level | 18/16/13 |
| Seal Type | Buna-N |
| Style | Spool |