Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Inquiry Tracking Number | CRN-00103588 |
| Installation type | Screw-in Cartridge |
| Model Code 1 | MRV4-10-D2-0 |
| Pre R2 Number | N/A |
| Product height in | 1.650 |
| Product height mm | 41.910 |
| Product length in | 4.000 |
| Product length mm | 101.600 |
| Product width in | 1.650 |
| Product width mm | 41.910 |
| SAME AS MATERIAL | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
