Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Installation type | Screw-in Cartridge |
| Model Code 1 | PTS9-20-U-000-080 |
| Product height in | 1.870 |
| Product height mm | 47.498 |
| Product length in | 4.940 |
| Product length mm | 125.476 |
| Product width in | 1.870 |
| Product width mm | 47.498 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
