Product specifications
Characteristic | Value |
|---|---|
| Actuation option | Emergency Stop Actuation |
| Adjustment type | Knob |
| Brand | Danfoss |
| Cavity | C-12-3 |
| Detent option | No |
| Flow rate GPM | 11.00 |
| Flow rate LPM | 42.000 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Directional/Relief/Flow Valves |
| Housing | No |
| Housing material | None |
| Installation type | Screw-in Cartridge |
| Leakage | 350 cc/min |
| Model Code 1 | MSV1-12-E-0 |
| Number of housing ports | 3 |
| Number of valve ports | 3 |
| Operating temperature | -40 C to 120 C (-40 to 248 F) |
| Operation | Direct acting |
| Port Size | None |
| Port Type | Cartridge Only |
| Pressure rating BAR | 210.00 |
| Pressure rating PSI | 3000.00 |
| Product height in | 1.250 |
| Product height mm | 31.750 |
| Product length in | 5.350 |
| Product length mm | 135.890 |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Recommended filtration level | 18/16/13 |
| Seal Type | Buna-N |
| Style | 3-Way 2-Position |
| Torque into aluminium cavity | 81-95 Nm |
| Torque into steel cavity | 102-115 Nm |
