Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Installation type | Screw-in Cartridge |
| Model Code 1 | PTS9-10-0-000-080-00 |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 3.880 |
| Product length mm | 98.552 |
| Product width in | 1.000 |
| Product width mm | 25.400 |
