Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation option | CHECK MANUALLY OPERATED | Check manually operated |
| Adjustment type | LEVER (3-POSITION DETENT) | Lever (3-position detent) |
| Brand | DANFOSS | Danfoss |
| Cavity | C-10-4 | C-10-4 |
| Detent option | YES | Yes |
| Flow rate GPM | 3.00 | |
| Flow rate LPM | 11.000 | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | MANUAL SEMI-ROTARY VALVE | Manual semi-rotary valve |
| Housing | YES | Yes |
| Housing material | ALUMINUM | Aluminum |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Model Code 1 | MRV5-10-V-D-A-3B | |
| Number of housing ports | 4 | 4 |
| Number of valve ports | 4 | 4 |
| Operating temperature | -40 C TO 120 C (-40 TO 248 F) | -40 C to 120 C (-40 to 248 F) |
| Port Size | 3/8" | 3/8" |
| Port Type | BSP | BSP |
| Pressure rating BAR | 210.00 | |
| Pressure rating PSI | 3000.00 | |
| Recommended filtration level | 18/16/13 | 18/16/13 |
| Seal type | VITON | Viton |
| Style | 4-WAY 3-POSITION | 4-Way 3-Position |
| Torque into aluminium cavity | 47-54 NM | 47-54 Nm |
| Torque into steel cavity | 68-75 NM | 68-75 Nm |