Product specifications
Characteristic | Value |
|---|---|
| Actuation option | None |
| Brand | Danfoss |
| Cavity | C-12-3 |
| Detent option | No |
| Flow rate gpm | 30.00 |
| Flow rate LPM | 114.000 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Pilot to shift valve |
| Housing | No |
| Installation type | Screw-in Cartridge |
| Leakage | 210 cc/min |
| Model Code 1 | PTS17-12N-0-160-00 |
| Number of housing ports | 3 |
| Number of valve ports | 3 |
| Operating temperature | -40 C to 120 C (-40 to 248 F) |
| Operation | Pilot operated |
| Pilot pressure setting BAR | 11.00 |
| Pilot pressure setting PSI | 160.00 |
| Port size | None |
| Port type | Cartridge Only |
| Pressure rating BAR | 350.00 |
| Pressure rating PSI | 5000.00 |
| Product height in | 1.250 |
| Product height mm | 31.750 |
| Product length in | 3.600 |
| Product length mm | 91.440 |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Recommended filtration level | 18/16/13 |
| Seal type | Buna-N |
| Style | Spool |
| Torque into aluminium cavity | 81-95 Nm |
| Torque into steel cavity | 102-115 Nm |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |