Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Installation type | Screw-in Cartridge |
| Model Code 1 | MRV4-10-E2-6T |
| Product height in | 3.700 |
| Product height mm | 93.980 |
| Product length in | 2.970 |
| Product length mm | 75.438 |
| Product width in | 2.000 |
| Product width mm | 50.800 |
