Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Installation type | Screw-in Cartridge |
| Model Code 1 | PTS17-12-0-80 |
| Product height in | 1.250 |
| Product height mm | 31.750 |
| Product length in | 3.600 |
| Product length mm | 91.440 |
| Product width in | 1.250 |
| Product width mm | 31.750 |
