Product specifications
Characteristic | Value |
|---|---|
| Actuation option | Momentary Actuation, No Detent |
| Adjustment type | Knob |
| Brand | Danfoss |
| Cavity | C-10-4 |
| Detent option | No |
| Flow rate GPM | 5.00 |
| Flow rate LPM | 19.000 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Housing | Yes |
| Housing material | Aluminum |
| Installation type | Screw-in Cartridge |
| Leakage | 350 cc/min |
| Model Code 1 | MSV17-10-N-A-6H |
| Number of housing ports | 4 |
| Number of valve ports | 4 |
| Operating temperature | -40 C to 120 C (-40 to 248 F) |
| Port size | 3/8" |
| Port type | SAE |
| Pressure rating BAR | 350.00 |
| Pressure rating PSI | 5000.00 |
| Recommended filtration level | 18/16/13 |
| Seal type | Buna-N |
| Style | 4-Way 2-PositionSpool |
| Torque into aluminium cavity | 47-54 Nm |
| Torque into steel cavity | 68-75 Nm |