Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Cavity | A879 |
| Flow rate LPM | 15.000 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Check Valve |
| Housing | No |
| Installation type | Screw-in Cartridge |
| Leakage | 0.25 cc/min |
| Model Code 1 | 3CP2-0.9-S |
| Number of housing ports | 2 |
| Number of valve ports | 2 |
| Operating temperature | -20 C to 90 C (-4 to194 F) |
| Pilot piston seal | No |
| Port Type | Cartridge Only |
| Pressure rating BAR | 210.00 |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 2.578 |
| Product length mm | 65.481 |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Recommended filtration level | 18/13 |
| Seal type | Buna-N |
| Style | Ball |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
