Product specifications
Characteristic | Value |
|---|---|
| Actuation option | None |
| Adjustment type | Leakproof Screw |
| Brand | Danfoss |
| Cavity | A5302 |
| Detent option | No |
| Flow rate LPM | 30.000 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Pressure Sequence Valve |
| Housing | No |
| Installation type | Screw-in Cartridge |
| Leakage | 50 ml/min |
| Model Code 1 | 1SB304-P-12-S |
| Number of housing ports | 4 |
| Number of valve ports | 4 |
| Operating temperature | -20 C to 90 C (-4 to194 F) |
| Operation | Pilot operated |
| Pilot pressure setting BAR | 100.00 |
| Port Size | None |
| Port Type | Cartridge Only |
| Pressure rating BAR | 350.00 |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 4.840 |
| Product length mm | 122.936 |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Recommended filtration level | 18/16/13 |
| Seal type | Buna-N |
| Style | Spool |
| Torque into aluminium cavity | 60 Nm |
| Torque into steel cavity | 60 Nm |