Product specifications
Characteristic | Value |
|---|---|
| Adjustment type | Leakproof Screw |
| Brand | Danfoss |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Housing | Yes |
| Installation type | Screw-in Cartridge |
| Leakage | 0.3 cc/min |
| Model Code 1 | 1SBX252-P-4W-25-S-XXX |
| Port Size | 1/2" |
| Port Type | BSP |
| Recommended filtration level | 18/16/13 |
| Seal type | Buna-N |