Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Inquiry Tracking Number | N/A |
| Installation type | Screw-in Cartridge |
| Model Code 1 | MRV2-10-D-0-05 |
| Pre R2 Number | N/A |
| Product height in | 1.340 |
| Product height mm | 34.036 |
| Product length in | 2.600 |
| Product length mm | 66.040 |
| Product width in | 1.340 |
| Product width mm | 34.036 |
| SAME AS MATERIAL | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
