Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Installation type | Screw-in Cartridge |
| Model Code 1 | MRV3-16-D-0 |
| Product height in | 2.400 |
| Product height mm | 60.960 |
| Product length in | 4.950 |
| Product length mm | 125.730 |
| Product width in | 2.400 |
| Product width mm | 60.960 |
