Product specifications
Characteristic | Value |
|---|---|
| Actuation option | None |
| Adjustment type | None |
| Brand | Danfoss |
| Cavity | C-20-4 |
| Detent option | No |
| Flow rate GPM | 70.00 |
| Flow rate LPM | 265.000 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Pilot to shift valve |
| Housing | No |
| Housing material | None |
| Installation type | Screw-in Cartridge |
| Leakage | 164 cc/min |
| Model Code 1 | PTS3-20-0-40 |
| Number of housing ports | 4 |
| Number of valve ports | 4 |
| Operating temperature | -40 C to 120 C (-40 to 248 F) |
| Operation | Pilot operated |
| Pilot pressure setting BAR | 40.00 |
| Port size | None |
| Port type | Cartridge Only |
| Pressure rating BAR | 210.00 |
| Pressure rating PSI | 3000.00 |
| Product height in | 1.250 |
| Product height mm | 31.750 |
| Product length in | 7.120 |
| Product length mm | 180.848 |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Recommended filtration level | 18/16/13 |
| Seal type | Buna-N |
| Style | 4-Way 2-Position |
| Torque into aluminium cavity | 128-155 Nm |
| Torque into steel cavity | 163-183 Nm |
