Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Installation type | Screw-in Cartridge |
| Model Code 1 | MRV4-16-D-0 |
| Product height in | 2.400 |
| Product height mm | 60.960 |
| Product length in | 6.000 |
| Product length mm | 152.400 |
| Product width in | 2.400 |
| Product width mm | 60.960 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
