Search
Account
Log in
Menu
Products
Product configurators
Tools
Download center
Where to buy
Support
Home
Products
Hydraulic valves
Cartridge valves
Housings
02-160833
BODY-MANIFOLD, ALUM (31326A)
02-160833
Tools
Add to comparison
Add to comparison
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
1.500
Product height mm
38.100
Product length in
2.620
Product length mm
66.548
Product width in
1.500
Product width mm
38.100 mm