Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hydraulic valves
Cartridge valves
Housings
02-161582
MANIFOLD ASSEMBLY, ALUM (31347A)
02-161582
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
02-161582
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
3.970
Product height mm
100.838
Product length in
2.375
Product length mm
60.325
Product width in
3.970
Product width mm
100.838