Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hydraulic valves
Cartridge valves
Housings
02-164931
MANIFOLD ASSEMBLY, STEEL (31371A)
02-164931
Tools
Add to comparison
Add to comparison
02-164931
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
1.500
Product height mm
38.100
Product length in
3.000
Product length mm
76.200
Product width in
1.500
Product width mm
38.1