Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Product height in | 3.220 |
| Product height mm | 81.788 |
| Product length in | 1.250 |
| Product length mm | 31.750 |
| Product width in | 2.470 |
| Product width mm | 62.738 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |