Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Model Code 1 | 31531A |
| Package contents | Block |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 3.000 |
| Product length mm | 76.200 |
| Product material | Aluminum |
| Product width in | 1.500 |
| Product width mm | 38.100 |