Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hydraulic valves
Cartridge valves
Housings
B10742
BODY 1AR150-12T-377
B10742
Tools
Add to comparison
Add to comparison
B10742
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
2.000
Product height mm
50.800
Product length in
3.620
Product length mm
91.948
Product width in
2.000
Product width mm
50.8