Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hydraulic valves
Cartridge valves
Housings
B11814
LINE BODY-A877, #16 SAE, ST
B11814
Tools
Add to comparison
Add to comparison
B11814
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
4.000
Product height mm
101.600
Product length in
3.268
Product length mm
83.007
Product width in
2.000
Product width mm
50.800