Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Housing material | Steel |
| Installation type | Screw-in Cartridge |
| Leakage | 0.25 cc/min |
| Model Code 1 | BXP16247-3W-SV-377 |
| Recommended filtration level | 18/16/13 |
| Seal Type | Viton |
| Valve material | Steel |