Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hydraulic valves
Cartridge valves
Housings
BXP17429-6WS377
SUB-ASSY-A12336, 3/4 BSP, AL
BXP17429-6WS377
Tools
Add to comparison
Add to comparison
BXP17429-6WS377
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Fluid compatibility
MIL-H-5606, SAE10, SAE20, etc
Product height in
3.000
Product height mm
76.200
Product length in
5.510
Product length mm
139.954
Product width in
2.000
Product width mm
50.800