SUB-ASSY-A879, 3/8 BSP, AL-product-details

SUB-ASSY-A879, 3/8 BSP, AL

BXP21096-3WS


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Fluid compatibilityMIL-H-5606, SAE10, SAE20, etc
Housing materialAluminum
Installation typeScrew-in Cartridge
Leakage0.25 cc/min
Operating temperature-40 C to 120 C (-40 to 248 F)
Product height in3.000
Product height mm76.200
Product length in3.000
Product length mm76.200
Product width in1.969
Product width mm50.013
Recommended filtration level18/16/13
Valve materialSteel